??
Previews - 3D
CAD model selection
294-8135
HELP_VARIABLE
Company
WAGO
Description
294-8135 - Linect® Lighting Connector with direct contact of the earth conductor 5 pole DA+ / DA- / L / PE / N
Bill of material
294-8135
BESTNR
Item-No.
294-8135
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
5 x 0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
5 x 18 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
5
HOEHE
Height
17.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
27.30 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
DA+ DA- L Erde N
GEWICHT
Weight
16.424 g
ECLASS71
eCl@ss 7.1
27-14-11-06