??
Previews - 3D
CAD model selection
294-8113
HELP_VARIABLE
Company
WAGO
Description
294-8113 - Linect® Lighting Connector with direct contact of the earth conductor 3 pole N / PE / L (Mains)
Bill of material
294-8113
BESTNR
Item-No.
294-8113
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
3 x 0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
3 x 18 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
3
HOEHE
Height
17.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
27.30 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
N Erde L (Netz)
GEWICHT
Weight
9.964 g
ECLASS71
eCl@ss 7.1
27-14-11-06