??
Previews - 3D
CAD model selection
294-5224
HELP_VARIABLE
Company
WAGO
Description
294-5224 - Lighting Connector with PE snap-in contact 4 pole L' / L / PE / N with snap-in mounting feet
Bill of material
294-5224
BESTNR
Item-No.
294-5224
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
4 x 0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
4 x 18 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
4
HOEHE
Height
17.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
27.30 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
L' L Erde N
GEWICHT
Weight
13.252 g
ECLASS71
eCl@ss 7.1
27-14-11-06