??
Previews - 3D
CAD model selection
294-4014
HELP_VARIABLE
Company
WAGO
Description
294-4014 - Lighting Connector without ground contact 4 pole 1 / 2 / PE / N without snap-in mounting feet
Bill of material
294-4014
BESTNR
Item-No.
294-4014
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
4 x 0.5 - 2.5 mm²
QUERSCHNITT2
Cross section
4 x 18 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
24 A
P
No. of poles
4
HOEHE
Height
17.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
27.30 mm
FARBE
Color
weiß
BEMERKUNGEN
Comment
1 2 Erde N
GEWICHT
Weight
12.160 g
ECLASS71
eCl@ss 7.1
27-14-11-06