??
Previews - 3D
CAD model selection
294-384
HELP_VARIABLE
Company
WAGO
Description
294-384 - Strain relief plate with secured clamp 3- to 5-pole for single strands
Bill of material
294-384
BESTNR
Item-No.
294-384
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.90 mm
BREITE
Width
30.00 mm
TIEFE
Depth
37.00 mm
FARBE
Color
white
GEWICHT
Weight
4.094 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14