??
Previews - 3D
CAD model selection
294-383
HELP_VARIABLE
Company
WAGO
Description
294-383 - STRAIN RELIEF PLATE FOR WIRES
Bill of material
294-383
BESTNR
Item-No.
294-383
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.90 mm
BREITE
Width
30.00 mm
TIEFE
Depth
37.00 mm
FARBE
Color
weiß
GEWICHT
Weight
3.992 g
ECLASS71
eCl@ss 7.1
27-14-92-14