??
Previews - 3D
CAD model selection
289-965
HELP_VARIABLE
Company
WAGO
Description
289-965 - Interface module, 2xRJ-45, PCB terminal blocks, double-row, in mounting carrier
Bill of material
289-965
BESTNR
Item-No.
289-965
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 / 0.2 - 6 mm²
QUERSCHNITT2
Cross section
28 - 12 / 24 - 10 AWG
ABISOLIERLAENGE
Strip length
5 - 6 / 11 - 12 mm
HOEHE
Height
46.00 mm
BREITE
Width
58.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
grau
GEWICHT
Weight
70.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52