??
Previews - 3D
CAD model selection
289-586
HELP_VARIABLE
Company
WAGO
Description
289-586 - Interface module, with solder pin, Male connector, 15-pole, Mating connector with solder connection, Vertical mounting, PCB terminal blocks, double-row, in mounting carrier, with shield connection
Bill of material
289-586
BESTNR
Item-No.
289-586
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
34.00 mm
BREITE
Width
46.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
59.153 g
ECLASS71
eCl@ss 7.1
27-14-11-52