??
Previews - 3D
CAD model selection
289-197
HELP_VARIABLE
Company
WAGO
Description
289-197 - Interface module, RJ-45, IDC technology, Cat. 6A, in mounting carrier, with shield connection
Bill of material
289-197
BESTNR
Item-No.
289-197
BEZEICHNUNG
Description
Interface module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
90.00 mm
BREITE
Width
18.00 mm
TIEFE
Depth
59.00 mm
FARBE
Color
gray
GEWICHT
Weight
39.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52