??
Previews - 3D
CAD model selection
289-151
HELP_VARIABLE
Company
WAGO
Description
289-151 - Component module with diode
Bill of material
289-151
BESTNR
Item-No.
289-151
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 -2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
21.00 mm
BREITE
Width
69.00 mm
TIEFE
Depth
50.00 mm
GEWICHT
Weight
35.500 g
ECLASS71
eCl@ss 7.1
27-39-92-10
ECLASS81
eCl@ss 8.1
27-39-92-10