??
Previews - 3D
CAD model selection
289-128/002-000
HELP_VARIABLE
Company
WAGO
Description
289-128 - Component module with resistor, with 1 pcs, Resistor 9K1, 5 Watt, in mounting carrier
Bill of material
289-128/002-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
34.00 mm
BREITE
Width
13.00 mm
TIEFE
Depth
85.00 mm
BEMERKUNGEN
Comment
GEWICHT
Weight
g