??
Previews - 3D
CAD model selection
289-121
HELP_VARIABLE
Company
WAGO
Description
289-121 - Component module with diode, with 14 pcs, Diode 1N4007, with common anode
Bill of material
289-121
BESTNR
Item-No.
289-121
BEZEICHNUNG
Description
Component module with diode
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
31.50 mm
BREITE
Width
47.00 mm
TIEFE
Depth
65.50 mm
GEWICHT
Weight
24.550 g
ECLASS71
eCl@ss 7.1
27-14-11-27
ECLASS81
eCl@ss 8.1
27-14-11-27