??
Previews - 3D
CAD model selection
288-870/000-030
HELP_VARIABLE
Company
WAGO
Description
288-870/000-030 - Potential distribution module, 4 potentials, with 6 connection points each, with 22 ground clamping points
Bill of material
288-870/000-030
BESTNR
Item-No.
288-870/000-030
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 16 mm²
QUERSCHNITT2
Cross section
24 - 6 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
HOEHE
Height
49.00 mm
BREITE
Width
85.00 mm
TIEFE
Depth
100.00 mm
FARBE
Color
gray
GEWICHT
Weight
140.393 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52