??
Previews - 3D
CAD model selection
288-626
HELP_VARIABLE
Company
WAGO
Description
288-626 - Lateral cover, Size 2, large, 8.75 mm thick
Bill of material
288-626
BESTNR
Item-No.
288-626
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
64.50 mm
BREITE
Width
8.75 mm
TIEFE
Depth
105.40 mm
FARBE
Color
grau
GEWICHT
Weight
11.890 g
ECLASS71
eCl@ss 7.1
27-18-27-02