??
Previews - 3D
CAD model selection
288-622
HELP_VARIABLE
Company
WAGO
Description
288-622 - Fixing foot for DIN 35 rail
Bill of material
288-622
BESTNR
Item-No.
288-622
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
18.00 mm
BREITE
Width
8.00 mm
TIEFE
Depth
96.30 mm
FARBE
Color
grau
GEWICHT
Weight
5.300 g
ECLASS71
eCl@ss 7.1
27-18-27-02