??
Previews - 3D
CAD model selection
288-003
HELP_VARIABLE
Company
WAGO
Description
288-003 - Mounting carrier for PCBs
Bill of material
288-003
BESTNR
Item-No.
288-003
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
100.00 mm
TIEFE
Depth
160.00 mm
FARBE
Color
gray
GEWICHT
Weight
63.923 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02