??
Previews - 3D
CAD model selection
286-896
HELP_VARIABLE
Company
WAGO
Description
286-896 - Switching module, with momentary switch, Switching voltage: 250 VAC, Switching current: 6 A
Bill of material
286-896
BESTNR
Item-No.
286-896
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
15.00 mm
FARBE
Color
gray
BEMERKUNGEN
Comment
with momentary switch
GEWICHT
Weight
19.490 g
ECLASS71
eCl@ss 7.1
27-37-16-01