??
Previews - 3D
CAD model selection
286-566
HELP_VARIABLE
Company
WAGO
Description
286-364 - Relay module relay with 1 make contact (1A) AC 115 V
Bill of material
286-566
BESTNR
Item-No.
286-566
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
71.10 mm
BREITE
Width
10.00 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
17.900 g
BEMERKUNGEN
Comment
Un AC 115 V | In 10.5 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01