??
Previews - 3D
CAD model selection
2857-570/024-000
HELP_VARIABLE
Company
WAGO
Description
2857-570/024-000 - 3-Phase Power Measurement Module, 3x277/480 V/RC, Modbus RTU, Digital output, Configuration via software, Supply voltage: 24 VDC
Bill of material
2857-570/024-000
BESTNR
Item-No.
2857-570/024-000
BEZEICHNUNG
Description
3-Phase Power Measurement Module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 1.5 mm²
QUERSCHNITT2
Cross section
24 - 16 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
55.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
117.100 g
ECLASS71
eCl@ss 7.1
27-21-01-24
ECLASS81
eCl@ss 8.1
27-21-01-24