??
Previews - 3D
CAD model selection
2857-535
HELP_VARIABLE
Company
WAGO
Description
2857-535 - Temperature signal conditioner, Current and voltage output signal, Configuration via software, Supply voltage: 24 VDC
Bill of material
2857-535
BESTNR
Item-No.
2857-535
BEZEICHNUNG
Description
Temperature signal conditioner
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 -10 mm
HOEHE
Height
107.00 mm
BREITE
Width
22.50 mm
TIEFE
Depth
110.00 mm
FARBE
Color
light gray
GEWICHT
Weight
126.857 g
ECLASS71
eCl@ss 7.1
27-20-02-06
ECLASS81
eCl@ss 8.1
27-20-02-06