??
Previews - 3D
CAD model selection
2857-121
HELP_VARIABLE
Company
WAGO
Description
2857-121 - Empty housing
Bill of material
2857-121
BESTNR
Item-No.
2857-121
BEZEICHNUNG
Description
Empty housing
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
HOEHE
Height
107.00 mm
BREITE
Width
22.50 mm
TIEFE
Depth
108.00 mm
FARBE
Color
light gray
GEWICHT
Weight
93.490 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02