??
Previews - 3D
CAD model selection
285-995
HELP_VARIABLE
Company
WAGO
Description
285-995 - 2-conductor through terminal block, 95 mm², suitable for Ex e II applications, lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-995
BESTNR
Item-No.
285-995
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
25 - 95 mm²
QUERSCHNITT2
Cross section
4 - 000 AWG
ABISOLIERLAENGE
Strip length
35 - 35 mm
SPANNUNG
Measured voltage
750 V
STROM
Current intensity
215 A
HOEHE
Height
101.00 mm
BREITE
Width
25.00 mm
TIEFE
Depth
107.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
lichtgrau
GEWICHT
Weight
263.531 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20