??
Previews - 3D
CAD model selection
285-935
HELP_VARIABLE
Company
WAGO
Description
285-935 - 2-conductor through terminal block, 35 mm², suitable for Ex e II applications, lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-935
BESTNR
Item-No.
285-935
AAU733
Description
2-conductor through terminal block, 35 mm², 101 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
35.00 mm²
EINDRAEHTIG
Solid conductor
6 - 35 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
- mm²
FEINDRAEHTIG
Fine-stranded conductor
6 - 35 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
- mm²
ABISOLIERLAENGE
Strip length
25 - 25 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
16.00 mm
BAC476
Height at lowest possible mounting height
63.00 mm
BAA018
Length
86.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
light grey
GEWICHT
Weight
79.271 g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
AAB500
Rated current
101.00 A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4055143418539
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
285-935
AAW338
Manufacturer product designation
2-conductor through terminal block
AAU734
Manufacturer product description
2-conductor through terminal block, 35 mm², suitable for Ex e II applications, lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
AAB940
min. connectable conductor cross-section multiple wire
6.00 mm²
AAB789
max. connectable conductor cross-section multiple wire
35.00 mm²
BAC740
min. line cross section, rigid
6.00 mm²
BAC677
max. line cross section, rigid
35.00 mm²
BAC739
min. line cross section, flexible
6.00 mm²
BAC676
max. line cross section, flexible
35.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD124
Explosion-tested version (EEx e)
Ja
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/285-935
AAS575
Power loss per pole, current-dependent (PlIp)
2.652 W
AAS574
Rated current (In) for the power loss specification
101.000 A
FEINMINAWG
min. stranded AWG
8
FEINMAXAWG
max. stranded AWG
2
ABISOMIN
min. Strip length
25.00 mm
ABISOMAX
max. Strip length
25.00 mm
SYMBOL
Symbol name terminal block
E00226