??
Previews - 3D
CAD model selection
285-634
HELP_VARIABLE
Company
WAGO
Description
285-635 - 2-conductor through terminal block, 35 mm², with integrated end plate, side and center marking, only for DIN 35 x 15 rail, CAGE CLAMP®
Bill of material
285-634
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
6 - 35 mm²
QUERSCHNITT2
Cross section
8 - 02 AWG
ABISOLIERLAENGE
Strip length
23 - 23 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
A
HOEHE
Height
53.00 mm
BREITE
Width
16.00 mm
TIEFE
Depth
100.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20