??
Previews - 3D
CAD model selection
285-601
HELP_VARIABLE
Company
WAGO
Description
285-601 - 2-conductor through terminal block, 35 mm², lateral marker slots, only for DIN 35 x 15 rail, CAGE CLAMP®
Bill of material
285-601
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
6 - 35 mm²
QUERSCHNITT2
Cross section
8 - 02 AWG
ABISOLIERLAENGE
Strip length
23 - 23 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
A
HOEHE
Height
52.50 mm
BREITE
Width
16.00 mm
TIEFE
Depth
115.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20