??
Previews - 3D
CAD model selection
285-427
HELP_VARIABLE
Company
WAGO
Description
285-427 - Power tap, for 35 mm² high-current tbs, Module width 8 mm
Bill of material
285-427
BESTNR
Item-No.
285-427
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
BREITE
Width
8.00 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
9.296 g
ECLASS71
eCl@ss 7.1
27-14-92-14