??
Previews - 3D
CAD model selection
285-407
HELP_VARIABLE
Company
WAGO
Description
285-407 - Power tap, for 95 mm² high-current tbs
Bill of material
285-407
BESTNR
Item-No.
285-407
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.2 - 10 mm²
QUERSCHNITT2
Cross section
24 - 08 AWG
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
57 A
BREITE
Width
20.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
22.575 g
ECLASS71
eCl@ss 7.1
27-14-92-14