??
Previews - 3D
CAD model selection
285-197
HELP_VARIABLE
Company
WAGO
Description
285-197 - 2-conductor ground terminal block, 95 mm², lateral marker slots, only for DIN 35 x 15 rail, 2.3 mm thick, copper, POWER CAGE CLAMP
Bill of material
285-197
BESTNR
Item-No.
285-197
AAU733
Description
2-conductor ground terminal block, 95 mm², green-yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
NENNQUER
Nominal cross section
95.00 mm²
EINDRAEHTIG
Solid conductor
25 - 95 mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
mm²
FEINDRAEHTIG
Fine-stranded conductor
25 - 95 mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
mm²
ABISOLIERLAENGE
Strip length
35 - 35 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
25.00 mm
BAC476
Height at lowest possible mounting height
101.00 mm
BAA018
Length
107.00 mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
green-yellow
GEWICHT
Weight
309.278 g
BAC487
Material insulation body
Polyamide
AAO663
GTIN
4045454204372
AAD931
Customs number
85369010000
URSPRUNG
Country of origin
PL
ECLASS10
eCl@ss 10.0.1
27-14-11-41
ECLASS11
ecl@ss 11.0
27-14-11-41
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
285-197
AAW338
Manufacturer product designation
2-conductor ground terminal block
AAU734
Manufacturer product description
2-conductor ground terminal block, 95 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
AAB940
min. connectable conductor cross-section multiple wire
25.00 mm²
AAB789
max. connectable conductor cross-section multiple wire
95.00 mm²
BAC740
min. line cross section, rigid
25.00 mm²
BAC677
max. line cross section, rigid
95.00 mm²
BAC739
min. line cross section, flexible
25.00 mm²
BAC676
max. line cross section, flexible
95.00 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95.00 mm²
AAP403
Number of clamp positions per level
2
AAP530
Number of levels
1
BAC034
Type of electrical connection 1
spring-cage connection
BAC375
Type of electrical connection 2
spring-cage connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60 °C
AAC821
max. operating temperature
105 °C
BAD774
Closing plate required
Nein
AAQ326
Address of additional link
https://www.wago.com/285-197
FEINMINAWG
min. stranded AWG
4
FEINMAXAWG
max. stranded AWG
0
ETAGEN
Internally connected stages
Nein
ABISOMIN
min. Strip length
35.00 mm
ABISOMAX
max. Strip length
35.00 mm
SYMBOL
Symbol name terminal block
E00246