??
Previews - 3D
CAD model selection
285-1175
HELP_VARIABLE
Company
WAGO
Description
285-1175 - Power tap, for 185 mm² high-current terminal blocks
Bill of material
285-1175
BESTNR
Item-No.
285-1175
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
34.70 mm
BREITE
Width
20.00 mm
TIEFE
Depth
74.30 mm
FARBE
Color
gray
GEWICHT
Weight
28.130 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14