??
Previews - 3D
CAD model selection
285-1161
HELP_VARIABLE
Company
WAGO
Description
285-1161 - 2-conductor through terminal block, 185 mm², lateral marker slots, with fixing flanges, POWER CAGE CLAMP
Bill of material
285-1161
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
50 - 185 mm²
QUERSCHNITT2
Cross section
1/0 - 350 kcmil AWG
ABISOLIERLAENGE
Strip length
45 - 47 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
12 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
353 A
HOEHE
Height
123.00 mm
BREITE
Width
32.00 mm
TIEFE
Depth
170.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
552.000 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20