??
Previews - 3D
CAD model selection
284-409
HELP_VARIABLE
Company
WAGO
Description
284-409 - Jumper, insulated
Bill of material
284-409
BESTNR
Item-No.
284-409
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
57 A
BREITE
Width
20.00 mm
TIEFE
Depth
9.00 mm
FARBE
Color
grau
GEWICHT
Weight
5.100 g
ECLASS71
eCl@ss 7.1
27-14-11-40