??
Previews - 3D
CAD model selection
283-409
HELP_VARIABLE
Company
WAGO
Description
283-409 - Jumper, insulated
Bill of material
283-409
BESTNR
Item-No.
283-409
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
76 A
BREITE
Width
24.00 mm
TIEFE
Depth
13.00 mm
FARBE
Color
grau
GEWICHT
Weight
9.910 g
ECLASS71
eCl@ss 7.1
27-14-11-40