??
Previews - 3D
CAD model selection
283-407_HI
HELP_VARIABLE
Company
WAGO
Description
283-407 - Power tap, with 500 mm cable, for 16 mm² (283/783 Series) and 35 mm²
Bill of material
283-407_HI
BESTNR
Item-No.
283-407
BEZEICHNUNG
Description
Power tap, 24 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
STROM
Current intensity
24 A
HOEHE
Height
49.80 mm
BREITE
Width
13.65 mm
TIEFE
Depth
7.40 mm
FARBE
Color
gray
GEWICHT
Weight
22.100 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92