??
Previews - 3D
CAD model selection
283-101
HELP_VARIABLE
Company
WAGO
Description
283-101 - 2-conductor through terminal block, 16 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
283-101
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.2 - 16 mm²
QUERSCHNITT2
Cross section
24 - 06 AWG
ABISOLIERLAENGE
Strip length
16 - 17 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
76 A
HOEHE
Height
45.50 mm
BREITE
Width
12.00 mm
TIEFE
Depth
58.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20