??
Previews - 3D
CAD model selection
282-607
HELP_VARIABLE
Company
WAGO
Description
282-607 - 2-conductor through terminal block, 6 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
282-607
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
mm²
QUERSCHNITT2
Cross section
AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
HOEHE
Height
31.50 mm
BREITE
Width
8.00 mm
TIEFE
Depth
62.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41