??
Previews - 3D
CAD model selection
282-435/300-000
HELP_VARIABLE
Company
WAGO
Description
282-435/300-000 - Jumper, insulated
Bill of material
282-435/300-000
BESTNR
Item-No.
282-435/300-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
STROM
Current intensity
30 A
HOEHE
Height
24.90 mm
BREITE
Width
4.80 mm
TIEFE
Depth
38.00 mm
FARBE
Color
orange
GEWICHT
Weight
5.972 g
BEMERKUNGEN
Comment
1-3-4-5
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40