??
Previews - 3D
CAD model selection
282-369
HELP_VARIABLE
Company
WAGO
Description
282-369 - Collective carrier for jumpers
Bill of material
282-369
BESTNR
Item-No.
282-369
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
18.70 mm
BREITE
Width
15.80 mm
TIEFE
Depth
81.60 mm
FARBE
Color
grau
GEWICHT
Weight
9.470 g
ECLASS71
eCl@ss 7.1
27-14-92-14