??
Previews - 3D
CAD model selection
282-358
HELP_VARIABLE
Company
WAGO
Description
282-358 - Step-down cover plate, 1 mm thick, in connection with 3-conductor 282-681 terminal blocks
Bill of material
282-358
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
23.30 mm
BREITE
Width
1.00 mm
TIEFE
Depth
92.80 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33