??
Previews - 3D
CAD model selection
282-139
HELP_VARIABLE
Company
WAGO
Description
282-140 - Ground conductor disconnect terminal block, 24 V, 6 mm², CAGE CLAMP®
Bill of material
282-139
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
HOEHE
Height
38.50 mm
BREITE
Width
16.00 mm
TIEFE
Depth
87.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-26