??
Previews - 3D
CAD model selection
282-133
HELP_VARIABLE
Company
WAGO
Description
282-133 - 2-conductor through terminal block, 6 mm², with test option, for 4 mm Ø test plugs, same profile as 2-conductor disconnect terminal block, lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
282-133
BESTNR
Item-No.
282-133
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
41 A
HOEHE
Height
37.00 mm
BREITE
Width
8.00 mm
TIEFE
Depth
87.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
18.986 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20