??
Previews - 3D
CAD model selection
282-126
HELP_VARIABLE
Company
WAGO
Description
282-126 - 2-conductor fuse terminal block, without blown fuse indication, for DIN-rail 35 x 15 and 35 x 7.5, 6 mm², CAGE CLAMP®
Bill of material
282-126
BESTNR
Item-No.
282-126
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 6 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
55.50 mm
BREITE
Width
13.00 mm
TIEFE
Depth
62.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
BEMERKUNGEN
Comment
5 x 25 mm
GEWICHT
Weight
26.448 g
ECLASS71
eCl@ss 7.1
27-14-11-16
ECLASS81
eCl@ss 8.1
27-14-11-16