??
Previews - 3D
CAD model selection
281-673/281-400
HELP_VARIABLE
Company
WAGO
Description
281-673/281-400 - Component terminal block, 3-conductor, with diode 1N5408, anode, left side, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-673/281-400
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
STROM
Current intensity
2 A
HOEHE
Height
29.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
73.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
11.973 g
ECLASS71
eCl@ss 7.1
27-14-11-27