??
Previews - 3D
CAD model selection
281-657
HELP_VARIABLE
Company
WAGO
Description
281-657 - 4-conductor ground terminal block, 4 mm², center marking, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
Bill of material
281-657
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
mm²
QUERSCHNITT2
Cross section
AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
29.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
86.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-41
ECLASS81
eCl@ss 8.1
27-14-11-41