??
Previews - 3D
CAD model selection
281-656
HELP_VARIABLE
Company
WAGO
Description
281-656 - 4-conductor carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-656
BESTNR
Item-No.
281-656
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
29.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
86.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
GEWICHT
Weight
12.806 g
ECLASS71
eCl@ss 7.1
27-14-11-20