??
Previews - 3D
CAD model selection
281-636/281-487
HELP_VARIABLE
Company
WAGO
Description
281-636/281-487 - Component terminal block, double-deck, with 2 diodes 1N4007, Bottom anode, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-636/281-487
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
STROM
Current intensity
0.5 A
HOEHE
Height
58.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
73.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
14.538 g
ECLASS71
eCl@ss 7.1
27-14-11-27