??
Previews - 3D
CAD model selection
281-624
HELP_VARIABLE
Company
WAGO
Description
281-624 - 2-conductor disconnect terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
281-624
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
60.00 mm
BREITE
Width
8.00 mm
TIEFE
Depth
60.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-26