??
Previews - 3D
CAD model selection
281-512/281-977
HELP_VARIABLE
Company
WAGO
Description
281-512/281-977 - Fuse plug, with pull-tab, for miniature metric fuses 5 x 20 mm and 5 x 25 mm, with LED indicator, 6 mm wide
Bill of material
281-512/281-977
BESTNR
Item-No.
281-512/281-977
BEZEICHNUNG
Description
Fuse plug, 6.3 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
BREITE
Width
6.00 mm
FARBE
Color
gray
GEWICHT
Weight
6.500 g
BEMERKUNGEN
Comment
Circuit II
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49