??
Previews - 3D
CAD model selection
281-512/281-417
HELP_VARIABLE
Company
WAGO
Description
281-512/281-417 - Fuse plug, with pull-tab, for miniature metric fuses 5 x 20 mm and 5 x 25 mm, with blown fuse indication by neon lamp, 230 V, 6 mm wide
Bill of material
281-512/281-417
BESTNR
Item-No.
281-512/281-417
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
BREITE
Width
6.00 mm
FARBE
Color
gray
GEWICHT
Weight
6.530 g
BEMERKUNGEN
Comment
Circuit II
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49