??
Previews - 3D
CAD model selection
281-492
HELP_VARIABLE
Company
WAGO
Description
281-492 - Jumper, 2-way, insulated
Bill of material
281-492
BESTNR
Item-No.
281-492
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
2
HOEHE
Height
20.60 mm
BREITE
Width
18.00 mm
TIEFE
Depth
5.00 mm
FARBE
Color
grau
GEWICHT
Weight
1.970 g
ECLASS71
eCl@ss 7.1
27-14-11-40