??
Previews - 3D
CAD model selection
281-418
HELP_VARIABLE
Company
WAGO
Description
281-418 - Test plug module, modular, suitable for all WAGO 281, 776, 777 and 781 series rail-mounted terminal blocks with jumper slots in the current bar
Bill of material
281-418
BESTNR
Item-No.
281-418
BEZEICHNUNG
Description
Test plug module, modular, suitable for all WAGO 281, 776, 777 and 781 series rail-mounted terminal blocks with jumper slots in the current bar
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
STROM
Current intensity
6 A
BREITE
Width
6.00 mm
FARBE
Color
gray
GEWICHT
Weight
1.900 g
ECLASS71
eCl@ss 7.1
27-14-11-48
ECLASS81
eCl@ss 8.1
27-14-11-48